IESNA:LM-63-2002
[TEST]P954270
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-827-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35346
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4894.3 5529.8 6162.9 6698.6 7107.7 7356 7538.7 7728.6 7908.8 8115.8
8369 8641.7 8980.2 9350.3 9812.9 10472.8 11383.5 12615.6 14242.1 16324
19019.6 22250.8 25245.8 26984.3 26653.2 24101.3 19372.6 14054.6 9019.1 6411.3
4424.3 2773.4 1543.8 336 0 0 0
4894.3 5434.9 6009.5 6477 6825.2 7054.1 7212.4 7385.3 7567.9 7755.4
7991.6 8274 8602.7 8968 9406.3 9980.9 10752.8 11773.1 13078.2 14892.3
17256.6 19526 20638.8 20256.5 18914.8 16664.9 13119.6 8877.9 4794.5 2831.9
1560.8 698.8 270.3 34.1 0 0 0
4894.3 5378.8 5824.4 6150.7 6396.7 6545.2 6649.9 6786.3 6905.6 7020
7180.7 7395 7648.2 7891.7 8152.3 8471.3 8846.2 9296.7 9849.5 10402.2
10570.2 10015 8610.1 6961.6 5125.6 3557.5 2512.9 1814.1 1273.5 915.5
618.5 370.1 207 92.5 17 0 0
4894.3 5240.1 5571.2 5814.7 5955.9 6029 6080.1 6102 6087.4 6031.4
5948.6 5904.8 5856.1 5739.2 5483.6 5118.3 4738.5 4375.6 4064 3852.1
3745 3647.6 3513.7 3287.2 3114.3 2980.4 2566.5 2079.5 1373.3 961.8
686.7 477.3 316.5 136.4 19.5 0 0
4894.3 5101.3 5339.9 5520.1 5617.5 5641.8 5585.8 5434.9 5191.4 4874.8
4533.9 4258.8 4078.6 3969 3881.3 3752.3 3567.2 3389.5 3250.7 3177.6
3177.6 3197.1 3202 3182.5 3038.8 2722.3 2386.3 2162.3 1821.4 1463.4
1061.6 696.4 379.9 148.5 9.7 0 0
4894.3 4989.3 5103.7 5235.2 5330.1 5320.4 5191.4 4940.6 4636.2 4351.3
4115.1 3947.1 3849.7 3776.6 3691.4 3559.9 3374.9 3150.9 2931.7 2758.8
2666.3 2678.5 2754 2805.1 2785.6 2700.4 2515.3 2215.8 1882.2 1568.1
1273.5 1000.8 728.1 423.7 182.6 0 0
4894.3 4838.3 4874.8 4967.3 5069.6 5118.3 5042.8 4877.2 4692.2 4526.6
4358.6 4168.7 3971.4 3779.1 3591.6 3394.3 3177.6 2948.7 2732 2554.3
2396 2262.1 2147.6 2074.6 2052.7 2045.4 2006.4 1918.8 1767.8 1555.9
1200.4 823 455.3 241.1 87.7 0 0
4894.3 4738.5 4648.4 4667.8 4816.4 5006.3 5154.8 5167 5062.3 4896.7
4704.4 4475.5 4210.1 3930 3664.6 3411.4 3170.3 2936.6 2727.2 2564
2444.7 2366.8 2303.5 2225.6 2106.2 1918.8 1724 1582.7 1456.1 1314.9
1129.8 874.2 562.5 326.3 107.1 0 0
4894.3 4619.1 4409.7 4378.1 4524.2 4891.9 5286.3 5471.4 5415.4 5206
4955.2 4699.5 4429.2 4129.7 3830.2 3538 3262.9 3009.6 2788 2617.6
2488.5 2398.4 2361.9 2337.6 2284 2167.1 2025.9 1865.2 1702 1512.1
1280.8 998.3 735.4 462.6 151 0 0
4894.3 4504.7 4190.6 4034.7 4110.2 4480.3 5023.3 5459.2 5563.9 5381.3
5076.9 4784.7 4514.4 4232 3952 3671.9 3394.3 3124.1 2887.9 2707.7
2556.7 2456.9 2383.8 2352.2 2305.9 2220.7 2098.9 1962.6 1814.1 1648.5
1419.6 1127.4 827.9 455.3 141.2 4.9 0
4894.3 4402.4 4056.7 3852.1 3881.3 4212.5 4714.1 5152.4 5398.3 5330.1
5074.5 4784.7 4514.4 4246.6 3983.6 3720.6 3447.9 3180.1 2946.3 2749.1
2581.1 2466.6 2381.4 2330.3 2276.7 2179.3 2035.6 1879.8 1724 1541.3
1314.9 1017.8 740.2 394.5 107.1 0 0
4894.3 4382.9 3971.4 3686.5 3633 3852.1 4244.2 4692.2 4989.3 5018.5
4860.2 4614.3 4370.8 4144.3 3920.3 3679.2 3426 3170.3 2934.1 2732
2559.2 2435 2327.8 2230.4 2113.6 1940.7 1699.6 1419.6 1156.6 939.9
725.6 484.6 294.6 148.5 12.2 0 0
4894.3 4263.6 3757.2 3357.8 3160.6 3170.3 3294.5 3462.5 3596.5 3667.1
3667.1 3579.4 3467.4 3348.1 3216.6 3077.8 2941.4 2792.9 2615.2 2432.5
2257.2 2057.5 1850.6 1670.4 1487.8 1241.8 998.3 820.6 679.4 540.6
396.9 245.9 114.4 31.7 0 0 0
4894.3 4176 3594 3109.5 2810 2680.9 2639.5 2634.6 2620 2598.1
2551.8 2464.2 2359.5 2235.3 2089.2 1969.9 1853 1762.9 1704.5 1680.1
1648.5 1580.3 1470.7 1331.9 1166.4 993.5 832.8 691.5 557.6 435.9
311.7 175.3 75.5 12.2 0 0 0
4894.3 4132.1 3484.4 2956.1 2607.9 2435 2344.9 2267 2179.3 2081.9
1994.2 1923.6 1843.3 1777.5 1699.6 1621.7 1538.9 1431.8 1312.4 1212.6
1110.3 1017.8 937.5 874.2 803.5 715.9 618.5 521.1 416.4 319
216.7 136.4 65.7 2.4 0 0 0
4894.3 4095.6 3418.7 2875.7 2510.5 2315.7 2196.3 2081.9 1972.3 1862.8
1758 1668 1582.7 1497.5 1419.6 1344.1 1263.7 1181 1103 1020.3
942.3 874.2 813.3 747.5 669.6 601.4 523.5 435.9 336 248.4
180.2 107.1 36.5 0 0 0 0
4894.3 4129.7 3440.6 2887.9 2493.4 2264.5 2111.1 1994.2 1894.4 1797
1699.6 1607.1 1512.1 1426.9 1349 1271.1 1190.7 1103 1015.4 925.3
847.4 781.6 725.6 676.9 628.2 574.7 501.6 421.2 350.6 289.8
224 153.4 56 0 0 0 0
4894.3 4149.2 3465 2904.9 2483.7 2206.1 2042.9 1938.2 1845.7 1748.3
1655.8 1563.3 1480.5 1402.5 1329.5 1251.6 1173.7 1086 998.3 910.7
832.8 776.8 730.5 691.5 645.3 582 496.7 426.1 372.6 316.5
248.4 165.6 65.7 19.5 0 0 0
4894.3 4149.2 3491.7 2926.8 2476.4 2159.8 1986.9 1887.1 1794.6 1702
1599.8 1512.1 1436.6 1353.8 1273.5 1193.1 1110.3 1027.6 944.8 866.8
803.5 762.1 723.2 681.8 618.5 530.8 423.7 372.6 319 260.5
189.9 99.8 41.4 9.7 0 0 0
4894.3 4232 3596.5 3029.1 2537.2 2169.6 1974.8 1870.1 1777.5 1699.6
1609.5 1524.3 1441.5 1361.1 1278.4 1198 1115.2 1034.9 959.4 891.2
835.2 791.4 747.5 694 616 491.9 370.1 319 267.8 211.8
151 87.7 46.3 19.5 4.9 0 0
4894.3 4280.7 3667.1 3099.7 2590.8 2203.6 1986.9 1872.5 1782.4 1699.6
1614.4 1531.6 1451.2 1370.9 1293 1215.1 1134.7 1056.8 983.7 918
862 815.7 767 706.1 620.9 491.9 365.2 314.1 260.5 207
143.7 85.2 48.7 24.3 12.2 0 0
4894.3 4300.2 3713.3 3160.6 2639.5 2264.5 1996.7 1884.7 1784.8 1714.2
1633.9 1553.5 1475.6 1397.7 1322.2 1249.1 1171.2 1093.3 1020.3 947.2
888.8 840.1 788.9 732.9 628.2 499.2 387.2 338.5 282.5 226.5
160.7 97.4 58.4 36.5 21.9 9.7 0
4894.3 4436.5 3925.2 3396.8 2873.3 2413.1 2089.2 1909 1811.6 1733.7
1663.1 1590 1517 1443.9 1368.5 1293 1217.5 1139.6 1069 1000.8
939.9 883.9 827.9 764.6 686.7 586.8 462.6 394.5 336 277.6
211.8 133.9 82.8 53.6 39 19.5 0
4894.3 4538.8 4117.5 3647.6 3146 2668.7 2269.4 1969.9 1821.4 1733.7
1663.1 1592.5 1521.9 1448.8 1375.8 1297.8 1215.1 1139.6 1066.5 998.3
942.3 883.9 823 754.8 679.4 596.6 501.6 421.2 362.8 304.4
243.5 175.3 90.1 53.6 34.1 17 0
4894.3 4636.2 4341.6 3969 3552.6 3094.8 2646.8 2215.8 1889.5 1750.7
1668 1592.5 1521.9 1448.8 1370.9 1295.4 1215.1 1134.7 1056.8 974
896.1 823 754.8 691.5 638 574.7 496.7 413.9 336 275.2
221.6 165.6 92.5 41.4 21.9 7.3 0
4894.3 4792 4650.8 4434.1 4083.4 3681.7 3279.9 2870.8 2340 1913.9
1711.8 1616.8 1538.9 1463.4 1390.4 1314.9 1237 1159 1078.7 993.5
913.1 832.8 759.7 691.5 625.8 557.6 484.6 413.9 336 255.7
197.2 138.8 87.7 46.3 21.9 9.7 0
4894.3 4952.7 4981.9 4952.7 4784.7 4521.7 4210.1 3864.3 3421.1 2848.9
2257.2 1818.9 1609.5 1514.6 1443.9 1375.8 1302.7 1239.4 1178.5 1105.5
1032.4 942.3 852.2 769.5 703.7 640.4 703.7 737.8 557.6 445.6
294.6 216.7 124.2 60.9 29.2 14.6 0
4894.3 5111 5322.8 5495.7 5563.9 5510.3 5337.5 5111 4899.2 4645.9
4258.8 3732.8 3116.8 2488.5 1979.6 1709.3 1631.4 1573 1470.7 1378.2
1307.6 1244.3 1154.2 1088.4 1146.9 1190.7 1003.2 762.1 462.6 345.8
258.1 187.5 126.6 73 36.5 12.2 0
4894.3 5271.7 5668.6 6038.7 6313.9 6472.2 6481.9 6391.8 6306.6 6279.8
6262.7 6189.7 6046 5865.8 5637 5371.5 5038 4719 4607 5025.8
5934 6798.4 6927.5 6004.6 4236.8 2510.5 1482.9 932.6 645.3 472.4
357.9 258.1 175.3 99.8 39 9.7 0
4894.3 5427.5 5985.2 6537.9 7000.5 7297.6 7438.8 7487.5 7536.2 7621.5
7752.9 7923.4 8127.9 8315.4 8502.9 8644.1 8868.2 9269.9 10019.9 11247.1
12839.6 14566 16251 17546.4 17697.4 16482.3 14149.6 11054.8 7718.9 4823.7
2802.7 1668 949.6 357.9 109.6 4.9 0
4894.3 5483.6 6128.8 6769.2 7300 7650.7 7826 7901.5 7972.1 8069.5
8203.4 8364.1 8573.5 8785.4 9014.3 9325.9 9774 10426.5 11390.8 12727.6
14502.7 16845.1 20039.8 24003.9 26560.7 25942.2 24045.3 21435 18617.8 15944.2
13209.7 10192.8 6976.2 4100.5 1663.1 418.8 0
4894.3 5524.9 6226.2 6956.7 7536.2 7916.1 8103.6 8159.6 8188.8 8203.4
8239.9 8288.6 8351.9 8378.7 8464 8653.9 8987.5 9518.3 10377.8 11641.6
13343.6 15717.7 19289.8 24539.6 31520.7 33741.4 31949.2 29823.5 27471.3 25021.8
21408.3 16728.2 11658.6 7097.9 2802.7 896.1 0
4894.3 5617.5 6445.4 7290.3 7989.1 8412.8 8534.6 8459.1 8278.9 8018.4
7731 7455.9 7183.2 6929.9 6805.7 6954.3 7602 8751.3 10141.7 11444.4
12678.9 14118 16085.4 18922.2 24354.6 30860.8 29533.8 26380.5 24310.7 22893.6
20875 17955.5 14027.9 9764.2 3818 628.2 0
4894.3 5666.2 6671.8 7592.2 8327.6 8685.5 8678.2 8369 7879.6 7363.3
6873.9 6464.8 6148.3 5963.2 6145.9 7054.1 8600.3 10489.9 12484.1 14585.5
16884.1 19073.1 21162.3 23585.1 27167 31739.8 32628.6 30271.5 27627.2 24917
21698 17375.9 12257.6 5934 2323 260.5 0
4894.3 5741.7 6720.5 7689.6 8439.6 8800 8646.6 8101.1 7412 6859.3
6367.4 5975.4 5695.4 5632.1 6160.5 7560.6 9640 12252.8 15474.2 19389.7
23682.5 28097.1 32509.3 36475.9 40983 45127.3 46176.8 44279.9 40664 35840.3
29497.2 20763 13475.1 7451 3594 416.4 0
4894.3 5746.5 6732.7 7689.6 8415.3 8736.7 8580.8 8050 7365.8 6752.2
6260.3 5875.6 5622.3 5658.9 6394.2 8045.1 10426.5 13548.2 17514.7 22029.2
26631.3 31136 35667.4 40337.7 45619.2 49459.1 49675.8 46646.7 41367.7 34384.2
27084.2 20117.7 13146.4 7648.2 3031.5 382.3 0
4894.3 5746.5 6708.3 7631.2 8295.9 8600.3 8563.8 8220.5 7692.1 7112.5
6596.3 6211.6 5946.2 5924.3 6503.8 7955 10083.2 12627.8 15600.9 18897.8
22192.3 25501.4 28681.5 31876.2 36254.3 40544.7 41691.6 39556.1 35925.5 31199.3
25922.7 20093.4 15133.3 9011.8 3421.1 301.9 0
4894.3 5680.8 6576.9 7416.9 8025.7 8337.3 8437.2 8381.2 8149.8 7801.6
7414.5 7041.9 6720.5 6547.6 6708.3 7494.8 8924.2 10767.4 12732.5 14553.8
16311.9 17855.6 19311.7 21347.4 25219 29107.6 28606 25304.2 22255.6 19560.1
16195 12170 8164.5 3971.4 1115.2 136.4 0
4894.3 5678.4 6479.5 7217.3 7750.5 8047.6 8218 8327.6 8383.6 8400.6
8371.4 8288.6 8186.4 8074.4 8057.3 8254.5 8858.4 9915.2 11395.7 13080.7
15011.6 17407.6 20573.1 24683.3 29002.9 29816.2 25292 19545.5 14376.1 10467.9
8215.6 6002.2 4353.7 2561.6 713.4 29.2 0
4894.3 5544.4 6218.9 6839.8 7292.7 7565.5 7767.6 7942.9 8106 8313
8537 8761 9045.9 9318.6 9688.7 10241.5 11037.7 12174.9 13896.4 16243.7
19112.1 22440.7 26395.1 30817 32402.1 30067 24546.9 18420.5 12440.3 8972.9
6491.6 4331.8 2607.9 601.4 14.6 0 0
4894.3 5529.8 6162.9 6698.6 7107.7 7356 7538.7 7728.6 7908.8 8115.8
8369 8641.7 8980.2 9350.3 9812.9 10472.8 11383.5 12615.6 14242.1 16324
19019.6 22250.8 25245.8 26984.3 26653.2 24101.3 19372.6 14054.6 9019.1 6411.3
4424.3 2773.4 1543.8 336 0 0 0
